Electrical safety is a priority in every home. Leviton safety devices help protect people and property all while meeting or exceeding National Electric Code® (NEC®) standards. Our extensive line of SmartlockPro® Self-Test GFCI (Ground-Fault Circuit Interrupter) Receptacles includes: Standard, Weather-Resistant, Combination GFCI/USB, Combination GFCI/Switch, Guide Light, Audible Alert, Smart GFCI, Dual Function AFCI/GFCI and Blank Face. All of our GFCI receptacles and circuit breakers are engineered to help protect people from the hazards of electric shock and electrocution by interrupting power if a ground-fault is detected. GFCI receptacles are required by the NEC® for areas around the home within a close proximity to a water source, such as kitchens, bathrooms, laundry rooms, basements, garages/carports and outdoor areas such as pools, spas, decks and patios.
Superior GFCI Protection. Advanced Technology. Only from Leviton.
Leviton Patented Reset Lockout
Prevents reset if GFCI is damaged and cannot respond to a ground-fault
Terminals Withstand High Torque
Tolerates high-torque power tool installation and prevents wire pullout
Tamper-Resistant Shutters
Meets NEC® 406.12 requirement by blocking access to the contacts unless a two- or three-prong plug is inserted
Back and Side Wire
Two convenient wiring options; the external clamp also provides visual indication of proper wire seating
Status Indicator Light
Red and green LED indications provide simple, intuitive feedback on power and protection status as well as correct wiring
Standard Self-Ground Clip
Grounds the device in grounded metal box installations
Only 1.026” Protrusion into Wallbox
Takes up to 25% less space in the wallbox vs. other GFCIs for easier installation
Exceeds UL Safety Standards
Ground-fault and dual-function circuit breakers exceed UL safety standards.
Hydraulic-Magnetic Trip Technology
Hydraulic-magnetic trip technology ensures precise tripping even in extreme temperature ranges.
Easy-to-Read Diagnostics
Easy-to-read LEDs help communicate trip condition and type of fault.
Smart-Enabled Available
Optional Wi-Fi® or Ethernet connectivity with the My Leviton app.
Learn more »Where to Install
Slim Profile for Easier Installation
Leviton SmartlockPro® outlets feature the slimmest profile on the market for easy installation, every time.
What are Ground-Faults?
Ground-faults occur when a current flows along an unintended path, such as through water or a person.
Since their invention in the 1970s, GFCIs have played an important role in helping to reduce the occurrence of shocks and electrocutions.
How are Leviton GFCI Circuit Breakers Different?
GFCI and GFPE Circuit Breakers are available in standard or smart varieties which allow you to remotely monitor, update and trip your breaker from anywhere in the world with the MyLeviton app and feature the fastest installation on the market today.
Why Choose a Leviton GFCI?
Protection without exception. Other manufacturers may allow their GFCI devices to be reset even after protection is permanently lost – taking advantage of UL exemptions and providing users with unprotected power.
Why take chances?
Videos
The Leviton GFCI Portfolio
Learn more about our variety of GFCI outlets to meet any application.
Leviton GFCIs on Today’s Homeowner
Learn more about our Self-Test GFCI outlets from Danny Lipford.
Leviton Answer Series: GFCI Line-Load Reversal
What to do if your GFCI is not working. Common wiring mistakes.
Leviton Answer Series: Preventing Electrical Shock
Learn how to keep your family safe from electrical shock with Leviton GFCIs.
Leviton Presents: How to Install AFCI/GFCI Outlets
Learn how to wire and install our AFCI/GFCI outlets.
The Easy to Install GFCI
See why Leviton is the clear choice for your next DIY installation.
Leviton Answer Series: What To Do When Your GFCI Trips
What you can do when your GFCI trips and when it’s time to call an electrician.
Explore Our AFCI Products
Whatever your application, Leviton’s line up of GFCI receptacles offers a wide variety of options
GFCIs (Ground-Fault Circuit Interrupters) Frequently Asked Questions
Resources
How Can We Help?
Do you have questions about our GFCIs?